HUBBELL
25/28 kV Load Break Elbow, 200 Amp, with Test Point, Size 3
Image of 228LE30T 25/28 kV Load Break Elbow, 200 Amp, with Test Point, Size 3

25/28 kV Load Break Elbow, 200 Amp, with Test Point, Size 3

Brand: Hubbell Power Systems

Catalog ID: 228LE30T

Load Break Elbow, 200 Amp, 25/28 kV, with Test Point.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

228LE30T

Integral Seal

No

Material Type

Standard

PROBELOK ? Connectors

No

Type

200Amp Load Break

UPC

096359829881

With Seal Kit

No

With Test Point

Yes

Dimensions

Cable Insulation Diameter Maximum

0.88 in

Cable Insulation Diameter Minimum

0.61 in

Dimensions

7.50 in x 2.75 in x 9.00 in

Height

9 in

Length

7.5 in

Weight

3 lb

Width

2.75 in

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

Current Rating

200 A

kV Class

25/28 kV

Conductor Related

Cable Insulation Diameter Range

0.610 - 0.880

Configuration

With Seal Kit

No

With Test Point

Yes

Logistics

Pallet Quantity

240

Standard Package

20