text.skipToContent text.skipToNavigation

25/28 kV, Load Break Elbow w/ Bimetal Contact, Shield Adapter Kit

by Hubbell Power Systems 

Catalog ID: 228LE56S

Load Break Elbow, 200 Amp, 25/28 kV, Long Bimetal Contact,Shield Adapter Kit, Cable Insulation Diameter range = 0.920 - 1.310 inches, 3/0 Solid or Compacted and 2/0 Stranded or Compressed

Product Details

General

Connector Type Bi-Metal
Integral Seal No
PROBELOK ® Connectors No
Type 200Amp Load Break
With Seal Kit Yes
With Test Point No

Dimensions

Cable Insulation Diameter Maximum 1.310 in
Cable Insulation Diameter Minimum 0.920 in
Weight 3.500 lb

Electrical Ratings

AC Withstand Voltage (1 min) 40 kV
Amperage Rating 200 A
Basic Impulse Level 125 kV
Corona Extinction (3pC) 19 kV
Current Rating 200 A
DC Withstand Voltage (15 min) 78 kV
Voltage Rating 25/28 kV

Conductor Related

Cable Insulation Diameter Range 0.920 - 1.310
Solid or Compacted Conductor 3/0
Stranded or Compressed Conductor 2/0

Logistics

Standard Package 20

Resources/Downloads