25/28 kV, Load Break Elbow w/ Bimetal Contact, Shield Adapter Kit

Brand:

Hubbell

Catalog ID:

228LE44S

Load Break Elbow, 200 Amp, 25/28 kV, Long Bimetal Contact,Shield Adapter Kit, Cable Insulation Diameter range = 0.800 - 1.140 inches, 1/0 Solid or Compacted and #1 Stranded or Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

Product details

General

Connector Type
Bi-Metal
Integral Seal
No
PROBELOK ? Connectors
No
Type
200Amp Load Break
With Seal Kit
Yes
With Test Point
No

Dimensions

Cable Insulation Diameter Maximum
1.14 in
Cable Insulation Diameter Minimum
0.8 in
Weight
3.5 lb

Electrical Ratings

AC Withstand Voltage (1 min)
40 kV
Amperage Rating
200 A
Basic Impulse Level
125 kV
Corona Extinction (3pC)
19 kV
Current Rating
200 A
DC Withstand Voltage (15 min)
78 kV
Voltage Rating
25/28 kV

Conductor Related

Cable Insulation Diameter Range
0.800 - 1.140
Solid or Compacted Conductor
1/0
Stranded or Compressed Conductor
#1

Logistics

Pallet Quantity
120
Standard Package
20

Resources and downloads