25/28 kV, Load Break Elbow w/ Bimetal Contact

Brand:

Hubbell

Catalog ID:

228LE56

Load Break Elbow, 200 Amp, 25/28 kV, Long Bimetal Contact, Cable Insulation Diameter range = 0.920 - 1.310 inches, 3/0 Solid or Compacted and 2/0 Stranded or Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

Product details

General

Connector Type
Bi-Metal
Integral Seal
No
PROBELOK ? Connectors
No
Type
200Amp Load Break
UPC
096359639701
With Seal Kit
No
With Test Point
No

Dimensions

Cable Insulation Diameter Maximum
1.31 in
Cable Insulation Diameter Minimum
0.92 in
Weight
3 lb

Electrical Ratings

AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
200 A
kV Class
25/28 kV

Conductor Related

Cable Insulation Diameter Range
0.920 - 1.310
Solid or Compacted Conductor
3/0
Stranded or Compressed Conductor
2/0

Logistics

Pallet Quantity
240
Standard Package
20