text.skipToContent text.skipToNavigation

25/28 kV, Load Break Elbow w/ Integral Seal, Test Point, Probelok Bimetal Contact

by Hubbell Power Systems 

Catalog ID: 228LEJ45PT

Load Break Elbow with Integral Seal, 200 Amp, 25/28 kV, with Test Point, Long ProbeLok Bimetal Contact, Cable Insulation Diameter range = 0.800 - 1.140 inches, 2/0 Solid or Compacted and 1/0 Stranded or Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

Product Details

General

Connector Type ProbeLok Bi-Metal
Integral Seal Yes
Type 200Amp Load Break
With Seal Kit No
With Test Point Yes

Dimensions

Cable Insulation Diameter Maximum 1.140 in
Cable Insulation Diameter Minimum 0.800 in
Weight 3.000 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21 kV
Current Rating 200 A
kV Class 25/28 kV

Conductor Related

Cable Insulation Diameter Range 0.800 - 1.140
Solid or Compacted Conductor 2/0
Stranded or Compressed Conductor 1/0

Logistics

Pallet Quantity 240
Standard Package 20

Resources/Downloads

Videos

Hubbell Power Systems 200A Loadbreak Elbow Installation (VI03013E)

Hubbell Power Systems Loadbreak Elbow Installation (VI0333E)

Hubbell Power Systems 200A Integral Seal Load Break Elbow (VI03014E)

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)

Hubbell Power Systems 15kv & 25kv 200A Redesigned Elbow (VI03008E)

Hubbell Power Systems Loadbreak Connector Elbow Installation (VI03037E)