HPS_ID_228LEJ_PRODIMAGE
* Representative image
HPS_ID_228LEJ_PRODIMAGE
play

25/28 kV, Load Break Elbow w/ Integral Seal, Test Point, Probelok Bimetal Contact

Brand:

Hubbell

Catalog ID:

228LEJ47PT

Load Break Elbow with Integral Seal, 200 Amp, 25/28 kV, with Test Point, Long ProbeLok Bimetal Contact, Cable Insulation Diameter range = 0.800 - 1.140 inches, 4/0 Solid or Compacted and 3/0 Stranded or Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

Product details

General

Connector Type
ProbeLok Bi-Metal
Integral Seal
Yes
Type
200Amp Load Break
With Seal Kit
No
With Test Point
Yes

Dimensions

Cable Insulation Diameter Maximum
1.14 in
Cable Insulation Diameter Minimum
0.8 in
Weight
3 lb

Electrical Ratings

AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
200 A
kV Class
25/28 kV

Conductor Related

Cable Insulation Diameter Range
0.800 - 1.140
Solid or Compacted Conductor
4/0
Stranded or Compressed Conductor
3/0

Logistics

Pallet Quantity
240
Standard Package
20