text.skipToContent text.skipToNavigation

25/28kV Loadbreak Elbow with Test Point, ProbeLok Bi-Metal Connector

by Hubbell Power Systems 

Catalog ID: 228LE66PT

Loadbreak Elbow, 25/28 kV, with Test Point, Probelok Connector, Cable Insulation Diameter range = 1.070 - 1.310 inches, 3/0 Solid or Compact and 2/0 Stranded or Compressed

Product Details

General

Connector Type ProbeLok Bi-Metal
Integral Seal No
PROBELOK ® Connectors Yes
Type 200A Loadbreak Elbow
With Test Point Yes

Dimensions

Cable Insulation Diameter Maximum 1.310 in
Cable Insulation Diameter Minimum 1.070 in
Weight 3.0 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21.5 kV
Current Rating 200 A
kV Class 25/28 kV

Conductor Related

Cable Insulation Diameter Range 1.070 - 1.310
Solid or Compacted Conductor 3/0
Stranded or Compressed Conductor 2/0

Logistics

Standard Package 20

Resources/Downloads