HUS_ID_228LES_side_PRODIMAGE
HUS_ID_228LES_side_PRODIMAGE
play

Sure-Break™ Elbow

Brand:

Hubbell

Catalog ID:

228LES58T

Sure-Break™ Elbow has an increased strike distance between energized and grounded portions of the elbow to enhance switching performance in conditions favorable to partial vacuum flashover

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Tested with a worst case,non vented bushing, to achieve Level 1 (highest level) requirements of IEEE 386 Clause 7.5.2 for partial vacuum flashover
  • Two times the amount of strike distance compared to a standard loadbreak elbow
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

Product details

General

Connector Type
Bi-Metal
Integral Seal
No
PROBELOK ? Connectors
No
Type
200Amp LoadBreak
With Seal Kit
No
With Test Point
Yes

Dimensions

Cable Insulation Diameter Maximum
0.92 in
Cable Insulation Diameter Minimum
1.31 in

Electrical Ratings

AC Withstand Voltage (1 min)
45 kV
Amperage Rating
200 A
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21.5 kV
Current Rating
200 A
kV Class
25/28 kV

Conductor Related

Cable Insulation Diameter Range
1.31 - 0.92
Solid or Compacted Conductor
250
Stranded or Compressed Conductor
4/0

Logistics

Standard Package
10