text.skipToContent text.skipToNavigation

2-Position Junction W/ U-Straps, 15kV

by Hubbell Power Systems 

Catalog ID: 215J2U

Load Break Junction, 2-Position, 200 Amp, 15 kV, U-Straps

Product Details

General

Mounting Type U-Straps
Number of Positions 2
Type 200Amp Load Break
UPC 096359392538

Dimensions

Weight 3.500 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 200 A
kV Class 15 kV

Logistics

Pallet Quantity 144 EA
Standard Package 1