HUBBELL
HPS_ID_228J3B_PRODIMAGE
HPS_ID_228J3B_PRODIMAGE
play

3-Position Junction W/ Bracket, 25/28 V

Brand:

Hubbell

Catalog ID:

228J3B

Load Break Junction, 3-Position, 200 Amp, 25/28 kV, Bracket

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product details

General

Catalog Number

228J3B

EU RoHS Indicator

No

Mounting Type

Brackets

Number of Positions

3

Type

200Amp Load Break

UPC

096359578949

Dimensions

Weight

13.59 lb

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

200 A

kV Class

25/28 kV

Logistics

Pallet Quantity

25

Standard Package

1