text.skipToContent text.skipToNavigation

15kV Cold Shrink Terminations, Cable Insulation dia range 0.850 - 1.50 inches, Two - Hole NEMA Lug connector

by Hubbell Power Systems 

Catalog ID: 15TW3B38G

Cold Shrink Termination, 15kV, Cable Insulation Diameter range = 0.850 - 1.50 inches, 750 Compact and 750 Stranded or Compressed, Two - Hole NEMA Lug, Ground Braid

Product Details

General

Connector Type Two-hole NEMA lug
Integral Seal No
Type 15kV Termination
With Seal Kit No
With Test Point No

Dimensions

Cable Insulation Diameter Maximum 1.50 in
Cable Insulation Diameter Minimum 0.850 in
Weight 0.825 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
kV Class 15 kV

Conductor Related

Cable Insulation Diameter Range 0.850 - 1.50
Solid or Compacted Conductor 750
Stranded or Compressed Conductor 750

Logistics

Pallet Quantity 800 EA
Standard Package 1

Resources/Downloads

Videos

In Depth: Cold Shrink Terminations