text.skipToContent text.skipToNavigation

25kV Terminations

by Hubbell Power Systems 

Catalog ID: 25TW2A22

Cold Shrink Termination, 25kV, Cable Insulation Diameter range = 0.670 - 1.10 inches, 1/0 Solid or Compact and #1 Stranded or Compressed, Stem Connector

Product Details

General

Connector Type ProbeLok Bimetal
Integral Seal No
Type 25kV Termination
With Seal Kit No
With Test Point No

Dimensions

Cable Insulation Diameter Maximum 1.10 in
Cable Insulation Diameter Minimum 0.670 in
Weight 0.825 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21.5 kV
kV Class 25 kV

Conductor Related

Cable Insulation Diameter Range 0.670 - 1.10
Solid or Compacted Conductor 1/0
Stranded or Compressed Conductor #1

Logistics

Standard Package 1

Resources/Downloads

Videos

Hubbell Power Systems In Depth: Cold Shrink Terminations (VI03039E0419)