text.skipToContent text.skipToNavigation

25kV Terminations

by Hubbell Power Systems 

Catalog ID: 25TW5B41

Cold Shrink Termination, 25kV, Cable Insulation Diameter range = 1.080 - 1.97 inches, 1000 Stranded or Compressed, Two - Hole NEMA Lug

Product Details

General

Connector Type Two-hole NEMA lug
Integral Seal No
Type 25kV Termination
With Seal Kit No
With Test Point No

Dimensions

Cable Insulation Diameter Maximum 1.970 in
Cable Insulation Diameter Minimum 1.080 in
Weight 0.825 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21.5 kV
kV Class 25 kV

Conductor Related

Cable Insulation Diameter Range 1.080 - 1.970
Stranded or Compressed Conductor 1000

Logistics

Standard Package 1

Resources/Downloads

Videos

Hubbell Power Systems In Depth: Cold Shrink Terminations (VI03039E0419)