text.skipToContent text.skipToNavigation

Low Voltage VTs for INDOOR/OUTDOOR Applications

by Meramec 

Catalog ID: VTO-120SR-120

Low Voltage Transformers for Indoor/Outdoor Utility Applications. Available in Single or Multi-Ratio units.

  • Every VT is fully tested and compliant to IEEE 57.13 - Test card provided
  • Meramec's industry leading 99.98% quality rating
  • We offer on-time and when-needed delivery performance to drive down inventory needs
  • Custom-engineered units available
  • Safety terminal covers
  • Accuracy Class: 0.6X @60Hz

Product Details

General

Color - Housing Black
Primary Voltage 120 V
Secondary Voltage 120 V
UL Insulation Class 0.6KV, 10kV BIL. FULL WAVE

Dimensions

Weight 9.5 lb

Electrical Ratings

Current Burden 300VA @ 30°C AMBIENT / 200VA @ 55°C AMBIENT
Frequency Rating 60 Hz
Voltage Ratio 1:1

Resources/Downloads

Videos

Meramec Factory Tour: Cuba, MO - Hubbell Power Systems (VI10142E1018)

Sales Drawings