HUBBELL
Image of PSC82011110 Line Post Sensor - Current & Voltage

Line Post Sensor - Current & Voltage

Brand: Hubbell Power Systems

Catalog ID: PSC82011110

15 kV Line post sensor capable of measuring current and voltage. Current Ratio is 600A:10V. Voltage Ratio is 1400:1. The sensor body is formed of cycloaliphatic epoxy material, which provides premium insulation while still being light weight.

  • Current Ratio: 600A:10V
  • Voltage Ratio: 1400:1
  • 15 kV
  • Low Energy Analog Outputs (LEA)
  • Swing style keeper
  • Lay-in groove and clamps for easy installation
  • Grounding plate