text.skipToContent text.skipToNavigation

14.4 kV, 110 kV BIL, 600A, Vertical, Three-Phase Loadbreak Switch.

by CHANCE Utility 

Catalog ID: D6V01BLQT

14.4 kV, 110 kV LIW, 600A, Vertical, Three-Phase Loadbreak Switch.

Product Details

General

Blade Opening Direction Counter Clockwise
Blade Type Tubular Copper (single-member)
Cantilever Bending Strength - Routine 2,000 Lbs (8.9 kN)
Color - Insulator Sky Gray
Contact Silver, Copper
Crossarm Brace Type No Crossarm ( for Substations or Existing Crossarm
Description - Terminal Connectors 6 - Teminal Connectors (ATC1343, #2 - 500kcmil) w/ galvanized hardware
Insulator Type Porcelain (3" Bolt Circle)
Material - Base Galvanized Steel per ASTM A153
Material - Interphase Shaft Steel
Mounting Position Vertical
Tension Range 8000 lb
Torsional Strength 7,000 in Lbs (790.3 N-M)

Electrical Ratings

BIL 110 kV
Creep and Leakage Distance 15.5" (394mm)
Current - Under Loop Switching 600 A (4.8kV)
Current - Under Magnetizing Switching 7 A
Current Overload - 8hr Emergency 1080 A
Current Rating 600 A
Current Rating - Cable (Shielded) 100 A
Current Rating - Cable (Unshielded) 11 A
Depth - Ice Break 3/8"
Interrupt Rating - 600 A 50 Operations
Reference Voltage Limit - Minimum 14.4 kV
Temperature Rise - Max. at 600A 36°C
Voltage - Maximum 15.5 kV
Withstand Current - Short Time (10 cycles) 40kA, asymmetrical
Withstand Current - Short Time (3 sec) 25kA, symmetrical

Certifications and Compliance

Industry Standard(s) All Applicable ANSI/IEEE Standards

Logistics

Standard Package 1

Resources/Downloads

Videos

Chance Converting Controls of the Chance D5 and D7 Switches (VI10151E_12L)