text.skipToContent text.skipToNavigation

38 kV, 200 kV BIL, 600A, Phase over Phase, Three-Phase Loadbreak Switch.

by CHANCE Utility 

Catalog ID: D6P03BLT

38 kV, 200 kV LIW, 600A, Phase over Phase, Three-Phase Loadbreak Switch.

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Product Details

    Electrical Ratings

    Current Rating - Cable (Shielded) 10 A
    Current Rating - Cable (Unshielded) 10 A

    Certifications and Compliance

    Industry Standard(s) All Applicable ANSI/IEEE Standards

    Resources/Downloads

    Videos

    Chance Converting Controls of the Chance D5 and D7 Switches (VI10151E_12L)