text.skipToContent text.skipToNavigation

38 kV, 200 kV BIL, 600A, Phase over Phase, Three-Phase Non-Loadbreak Switch.

by CHANCE Utility 

Catalog ID: D6P03BNBQ

38 kV, 200 kV LIW, 600A, Phase over Phase, Three-Phase Non-Loadbreak Switch.

Product Details

General

Blade Opening Direction Counter Clockwise
Blade Type Tubular Copper (single-member)
Cantilever Bending Strength - Routine 2,000 Lbs (8.9 kN)
Color - Insulator Sky Gray
Contact Silver, Copper
Crossarm Brace Type No Crossarm ( for Substations or Existing Crossarm
Insulator Type Porcelain (3" Bolt Circle)
Material - Base Galvanized Steel per ASTM A153
Material - Interphase Shaft Steel
Mounting Position Phase over Phase
Tension Range 12000 lb
Torsional Strength 10,000 in Lbs (1,130 N-M)

Electrical Ratings

BIL 200 kV
Creep and Leakage Distance 37" (940mm)
Current Overload - 8hr Emergency 1080 A
Current Rating 600 A
Depth - Ice Break 3/8"
Interrupt Rating - 600 A 15 Operations
Reference Voltage Limit - Minimum 38 kV
Temperature Rise - Max. at 600A 31°C
Voltage - Maximum 38 kV
Withstand Current - Short Time (10 cycles) 40kA, asymmetrical
Withstand Current - Short Time (3 sec) 25kA, symmetrical

Certifications and Compliance

Industry Standard(s) All Applicable ANSI/IEEE Standards

Logistics

Standard Package 1

Resources/Downloads

Videos

Chance Converting Controls of the Chance D5 and D7 Switches (VI10151E_12L)