text.skipToContent text.skipToNavigation

14.4 kV, 600 A, 110 kV BIL, Cycloaliphatic Polymer, Phase over Phase Three-Phase Non-Loadbreak Switch

by CHANCE Utility 

Catalog ID: D7PS4BNEQ

Product Details

General

Blade Opening Direction Counter Clockwise
Blade Type Tubular Copper (single-member)
Color - Insulator Sky Gray
Contact Silver, Copper
Crossarm Brace Type Steel (4" x 4")
Insulator Type Cycloaliphatic Polymer (3" Bolt Circle)
Material - Base Galvanized Steel per ASTM A153
Material - Interphase Shaft Steel
Mounting Position Phase over Phase

Electrical Ratings

BIL 110 kV
Creep and Leakage Distance 18.4" (467mm)
Current Rating 600 A
Dead-Ending Rating - Unequal Load 700Lbs
Dead-Ending Rating - Working Load 6000 Lbs
Depth - Ice Break 3/8"
Reference Voltage Limit - Minimum 14.4 kV
Temperature Rise - Max. at 600A 36°C
Voltage - Maximum 15.5 kV
Withstand Current - Short Time (10 cycles) 40kA, asymmetrical
Withstand Current - Short Time (3 sec) 25kA, symmetrical

Certifications and Compliance

Industry Standard(s) All Applicable ANSI/IEEE Standards

Logistics

Standard Package 1

Resources/Downloads

Videos

Chance D7 Switch Installation with Reciprocating Operating Handle (VI10152E_11L)

Chance D7 Unitized Switch Installation (VI10153E_07L)

Chance Converting Controls of the Chance D5 and D7 Switches (VI10151E_12L)