text.skipToContent text.skipToNavigation

34.5 kV, 600 A, 150 kV BIL, Porcelain, Horizontal Three-Phase Loadbreak Switch

by CHANCE Utility 

Catalog ID: D7HS7ALDQ

Product Details

General

Blade Type Tubular Copper (single-member)
Cantilever Bending Strength - Routine 2,000 Lbs (8.9 kN)
Color Yellow
Color - Insulator Sky Gray
Contact Silver, Copper
Cord Range 0.325"-0.625"
Crossarm Brace Type Steel (4" x 4")
Insulator Type Porcelain (3" Bolt Circle)
Material - Base Galvanized Steel per ASTM A153
Material - Interphase Shaft Steel
Mounting Position Horizontal
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Style Straight
Tension Range 10000 lb
Torsional Strength 8,000 in Lbs (903 N-M)
Type Plug
UPC 781786378162

Dimensions

Length 3.16 in
Weight 0.25 lb
Width 1.85 in

Electrical Ratings

Amperage Rating 20 A
BIL 150 kV
Creep and Leakage Distance 24" (609.6mm)
Current - Under Loop Switching 600 A (6.8kV)
Current - Under Magnetizing Switching 10 A
Current / Amperage Rating 20 A
Current Rating 600 A
Current Rating - Cable (Shielded) 10 A
Current Rating - Cable (Unshielded) 10 A
Dead-Ending Rating - Unequal Load 700Lbs
Dead-Ending Rating - Working Load 6000 Lbs
Depth - Ice Break 3/8"
Interrupt Rating - 600 A 25 Operations
Reference Voltage Limit - Minimum 34.5 kV
Temperature Rise - Max. at 600A 31°C
Voltage - Maximum 38 kV
Voltage Rating 250 V
Voltage Rating Description 250 V
Withstand Current - Short Time (10 cycles) 40kA, asymmetrical
Withstand Current - Short Time (3 sec) 25kA, symmetrical

Conductor Related

Number Of Wires 3-Wire

Certifications and Compliance

Industry Standard(s) All Applicable ANSI/IEEE Standards
Nema Rating 6-20P

Logistics

Carton Quantity 10
Standard Package 1

Resources/Downloads

Videos

Chance D7 Switch Installation with Reciprocating Operating Handle (VI10152E_11L)

Chance D7 Unitized Switch Installation (VI10153E_07L)

Chance Converting Controls of the Chance D5 and D7 Switches (VI10151E_12L)