text.skipToContent text.skipToNavigation

34.5 kV, 600 A, 150 kV BIL, Porcelain, Horizontal Three-Phase Loadbreak Switch

by CHANCE Utility 

Catalog ID: D7TS7ALADTU

Product Details

General

Blade Type Tubular Copper (single-member)
Color White
Color - Insulator Sky Gray
Contact Silver, Copper
Crossarm Brace Type Steel (4" x 4")
Description - Terminal Connectors 6 - Teminal Connectors (ATC1343, #2 - 500kcmil) w/ galvanized hardware
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Insulator Type Porcelain (3" Bolt Circle)
Item Type Plug-In Adapter
Material Thermoplastic
Material - Base Galvanized Steel per ASTM A153
Material - Interphase Shaft Steel
Material - Mounting Hardware Plug-In
Mounting Position Horizontal
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Torsional Strength 8,000 in Lbs (903 N-M)

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 15 A
BIL 150 kV
Connectivity Plug-In
Creep and Leakage Distance 24" (609.6mm)
Current - Under Loop Switching 600 A (6.8kV)
Current - Under Magnetizing Switching 10 A
Current Rating 15 A
Current Rating - Cable (Shielded) 10 A
Current Rating - Cable (Unshielded) 10 A
Dead-Ending Rating - Unequal Load 700Lbs
Depth - Ice Break 3/8"
Interrupt Rating - 600 A 25 Operations
Phase Single Phase
Reference Voltage Limit - Minimum 34.5 kV
Temperature Rise - Max. at 600A 31°C
Voltage - Maximum 38 kV
Voltage Rating 125 VAC
Wattage 3750
Withstand Current - Short Time (3 sec) 25kA, symmetrical

Conductor Related

Number Of Wires 3-Wire Grounding

Certifications and Compliance

Industry Standard(s) All Applicable ANSI/IEEE Standards
Nema Rating 5-15P To L5-30R

Resources/Downloads

Videos

Chance D7 Switch Installation with Reciprocating Operating Handle (VI10152E_11L)

Chance D7 Unitized Switch Installation (VI10153E_07L)

Chance Converting Controls of the Chance D5 and D7 Switches (VI10151E_12L)