text.skipToContent text.skipToNavigation

38 kV, 600 A, 200 kV BIL, Cycloaliphatic Polymer, Phase over Phase Three-Phase Loadbreak Switch

by CHANCE Utility 

Catalog ID: D7PS6ALB

Product Details

General

Blade Opening Direction Counter Clockwise
Blade Type Tubular Copper (single-member)
Color - Insulator Sky Gray
Contact Silver, Copper
Crossarm Brace Type Steel (4" x 4")
Insulator Type Cycloaliphatic Polymer (3" Bolt Circle)
Material - Base Galvanized Steel per ASTM A153
Material - Interphase Shaft Steel
Mounting Position Phase over Phase

Electrical Ratings

BIL 200 kV
Creep and Leakage Distance 34.5" (876mm)
Current - Under Loop Switching 600 A (6.8kV)
Current - Under Magnetizing Switching 10 A
Current Rating 600 A
Current Rating - Cable (Shielded) 10 A
Current Rating - Cable (Unshielded) 10 A
Dead-Ending Rating - Unequal Load 700Lbs
Dead-Ending Rating - Working Load 6000 Lbs
Depth - Ice Break 3/8"
Interrupt Rating - 600 A 15 Operations
Reference Voltage Limit - Minimum 38 kV
Temperature Rise - Max. at 600A 31°C
Voltage - Maximum 38 kV
Withstand Current - Short Time (10 cycles) 40kA, asymmetrical
Withstand Current - Short Time (3 sec) 25kA, symmetrical

Certifications and Compliance

Industry Standard(s) All Applicable ANSI/IEEE Standards

Logistics

Standard Package 1

Resources/Downloads

Videos

Chance D7 Switch Installation with Reciprocating Operating Handle (VI10152E_11L)

Chance D7 Unitized Switch Installation (VI10153E_07L)

Chance Converting Controls of the Chance D5 and D7 Switches (VI10151E_12L)