text.skipToContent text.skipToNavigation

34.5kV, 200kV LIW, 600A, ALTD Switch with Loadbuster Hooks.

by CHANCE Utility 

Catalog ID: ALTD06200RCT

34.5kV, 200kV LIW, 600A, Line Tension Disconnect Switch with Loadbuster Hooks.

Product Details

General

Blade Type Solid Copper (two blade truss-member)
Color - Insulator Dark Gray
Contact Silver, Copper
Description - Terminal Connectors 2 - Teminal Connectors (ATC1343, #2 - 500kcmil) w/ galvanized hardware
EU RoHS Indicator No
Insulator Type ESP™ Polymer
Tension Range 15000 lb
UPC 096359367062

Dimensions

Weight 15.435 lb

Electrical Ratings

Arc Distance - Dry 15.3" (388.6mm)
BIL 200 kV
Creep and Leakage Distance 31.4" (797.6mm)
Current Overload - 8hr Emergency 1080 A
Current Rating 600 A
Dead-Ending Rating - Working Load 15,000 Lbs
Reference Voltage Limit - Minimum 34.5kV
Temperature Rise - Max. at 600A 28°C
Voltage - Maximum 38 kV
Withstand Current - Short Time (1 sec) 25kA, symmetrical
Withstand Current - Short Time (10 cycles) 40kA, assymetrical

Certifications and Compliance

Industry Standard(s) All Applicable ANSI/IEEE Standards

Logistics

Pallet Quantity 24 EA
Standard Package 1

Resources/Downloads