text.skipToContent text.skipToNavigation

Product Listing

By Trinetics  
Catalog ID: 33078601
15kV,125kV BIL, 200A oil switch, with 17" creep bushings, manual handle, 120V motor operator, 5-pin receptacle, NEMA type pole mounting hanger, and (2) wildlife guards
By Trinetics  
Catalog ID: 33184601
20kV,125kV BIL, 90A oil switch, with 17" creep bushings, manual handle, 120V motor operator, 5-pin receptacle, NEMA type pole mounting hanger, and (2) wildlife guards
By Trinetics  
Catalog ID: 33184701
20kV, 150kV BIL, 90A oil switch, with 24" creep bushings, manual handle, 120V motor operator, 5-pin receptacle, NEMA type pole mounting hanger, and (2) wildlife guards
By Trinetics  
Catalog ID: 33050001
15kV, 95kV BIL, 200A oil switch, with 11" creep bushings, manual handle, 120V motor operator, 5-pin receptacle, NEMA type pole mounting hanger, and (2) wildlife guards
By Trinetics  
Catalog ID: SMC15-110D1D2ME6XX
15kV, 110kV BIL, 200A 3ph tank capacitor switch with 3-120V solenoid operators for optional independent pole operation, 3 manual open/close handles, 6 integral voltage sensors, substation frame compatible mounting flange, 5-pin receptacle for control cable, and fiber optic compartment with 2 AVAGO snap-on bulkhead connectors. Includes wildlife covers.
By Trinetics  
Catalog ID: SMC15-110D1D2MEAXX
15kV, 110kV BIL, 200A 3ph tank capacitor switch with 3-120V solenoid operators for optional independent pole operation, 3 manual open/close handles, 6 integral voltage sensors, substation frame compatible mounting flange, 5-pin receptacle for control cable, and fiber optic compartment with 2 AVAGO snap-on bulkhead connectors. Includes wildlife covers. For use in pole bank applications.
By Trinetics  
Catalog ID: SMC15-110E1D2ME6XX
15kV, 110kV BIL, 400A 3ph tank capacitor switch with 3-120V solenoid operators for optional independent pole operation, 3 manual open/close handles, 6 integral voltage sensors, substation frame compatible mounting flange, 5-pin receptacle for control cable, and fiber optic compartment with 2 AVAGO snap-on bulkhead connectors. Includes wildlife covers.
By Trinetics  
Catalog ID: SMC27-125D1D2ME6XX
27kV, 125kV BIL, 200A 3ph tank capacitor switch with 3-120V solenoid operators for optional independent pole operation, 3 manual open/close handles, 6 integral voltage sensors, substation frame compatible mounting flange, 5-pin receptacle for control cable, and fiber optic compartment with 2 AVAGO snap-on bulkhead connectors. Includes wildlife covers.
By Trinetics  
Catalog ID: SMC27-125D1D2MEAXX
27kV, 125kV BIL, 200A 3ph tank capacitor switch with 3-120V solenoid operators for optional independent pole operation, 3 manual open/close handles, 6 integral voltage sensors, substation frame compatible mounting flange, 5-pin receptacle for control cable, and fiber optic compartment with 2 AVAGO snap-on bulkhead connectors. Includes wildlife covers. For use in pole bank applications.
By Trinetics  
Catalog ID: SMC27-125E1D2ME6XX
27kV, 125kV BIL, 400A 3ph tank capacitor switch with 3-120V solenoid operators for optional independent pole operation, 3 manual open/close handles, 6 integral voltage sensors, substation frame compatible mounting flange, 5-pin receptacle for control cable, and fiber optic compartment with 2 AVAGO snap-on bulkhead connectors. Includes wildlife covers.