15/27 kV, 125 kV BIL, Type C Linkbreak Porcelain Cutout w/100A 12kAIC fuseholder

Brand:

Chance

Catalog ID:

C720213PB

15/27 kV, 125 kV BIL, Linkbreak Type C Porcelain Cutout with a 100A, 12kAIC fuseholder, parallel-groove connector and a NEMA "B" crossarm bracket.

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material

Product details

General

Bracket Type
NEMA "B" Heavy Duty for crossarm
Description - Replacement Fuse Holder
T720-213T
EU RoHS Indicator
No
Type
Cutout
UPC
096359030591

Dimensions

Weight
21.099 lb

Electrical Ratings

BIL
125 kV
Creep and Leakage Distance
12.6" (319mm)
Current Rating
100 A
Fuselink Current Range
1A to 100A - removable buttonhead fuse link only
Reference Voltage Limit - Minimum
No Restrictions thru 14.9kV; *20.8 thru 24.9kV
Temperature Rise - Max. at 300A
33° C
Voltage - Radio Interference
Ambient @15.66kV
Voltage Rating
15/27 kV

Logistics

Pallet Quantity
48
Standard Package
1

Resources and downloads

Specifications

Videos

Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)
Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)