text.skipToContent text.skipToNavigation

22/36.4 kV, 170 kV BIL, Type C Linkbreak Porcelain Cutout w/100A 12kAIC fuseholder

by CHANCE Utility 

Catalog ID: C720613EX

22/36.4 kV, 170 kV BIL, Linkbreak Type C Porcelain Cutout with a 100A, 11.2kAIC fuseholder, small eyebolt connector and an extended NEMA "B" crossarm bracket.

Product Details

General

Bracket Type Extended NEMA "B" for crossarm
Corrosion Resistant? No
Description - Replacement Fuse Holder T720-613T
Type Cutout

Dimensions

Weight 33.21 lb

Electrical Ratings

BIL 170 kV
Creep and Leakage Distance 26" (660mm)
Current Rating 100 A
Fuselink Current Range 1A to 100A - removable buttonhead fuse link only
Reference Voltage Limit - Minimum No Restrictions thru 20.8kV; *22.8 thru 34.5kV
Voltage Rating 22/36.4 kV

Logistics

Standard Package 1