text.skipToContent text.skipToNavigation

15 kV, 110 kV BIL, Type C Linkbreak Porcelain Cutout / Arrester Combination w/100A 10kAIC fuseholder

by CHANCE Utility 

Catalog ID: C72EL112PX

15 kV, 110 kV BIL, Linkbreak Type C Porcelain Cutout / Arrester Combination with a 100A, 10kAIC fuseholder, parallel-groove connector and an extended NEMA "B" crossarm bracket.

Product Details

General

Bracket Type Extended NEMA "B" for crossarm
Description - Replacement Fuse Holder T720-112T
Type Cutout

Electrical Ratings

BIL 110 kV
Creep and Leakage Distance 8.7" (220mm)
Current Rating 100 A
Fuselink Current Range 1A to 100A
Reference Voltage Limit - Minimum Thru 14.4kV
Temperature Rise - Max. at 300A 38° C
Voltage - Maximum 15 kV
Voltage - Radio Interference Ambient @ 9.41kV
Voltage Rating 15 kV

Logistics

Pallet Quantity 18 EA
Standard Package 1

Resources/Downloads

Videos

Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)

Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)