text.skipToContent text.skipToNavigation

22/36.4 kV, 150 kV BIL, Type C Linkbreak Porcelain Cutout / Arrester Combination w/100A 8kAIC fuseholder

by CHANCE Utility 

Catalog ID: C72EP311LXS

22/36.4 kV, 150 kV BIL, Linkbreak Type C Porcelain Cutout / Arrester Combination with a 100A, 8kAIC fuseholder, large eyebolt connector and an extended NEMA "B" crossarm bracket.

Product Details

General

Bracket Type Extended NEMA "B" for crossarm
Corrosion Resistant? Yes
Description - Replacement Fuse Holder T720-311T
Type Cutout

Electrical Ratings

BIL 150 kV
Creep and Leakage Distance 17.3" (440mm)
Current Rating 100 A
Fuselink Current Range 1A to 100A
Reference Voltage Limit - Minimum No Restrictions thru 20.8kV; *22.8 thru 34.5kV
Temperature Rise - Max. at 300A 35° C
Voltage - Radio Interference Ambient @22kV
Voltage Rating 22/36.4 kV

Logistics

Standard Package 1

Resources/Downloads