text.skipToContent text.skipToNavigation

15 kV, 110 kV BIL, Type C Loadbreak Polymer Cutout w/100A 16kAIC fuseholder

by CHANCE Utility 

Catalog ID: CP730114ED

15 kV, 110 kV BIL, Loadbreak Type C Polymer Cutout with a 100A, 16kAIC fuseholder, small eyebolt connector and a D-shape pole mounting bracket.

Product Details

General

Bracket Type D-shape for pole mounting
Description - Replacement Fuse Holder T730-114T
Type Cutout

Electrical Ratings

BIL 110 kV
Creep and Leakage Distance 12.6" (319mm)
Current Rating 100 A
Fuselink Current Range 1A to 100A - removable buttonhead fuse link only
Reference Voltage Limit - Minimum Thru 14.4kV
Temperature Rise - Max. at 300A 39° C
Voltage - Maximum 15 kV
Voltage - Radio Interference Ambient @ 9.41kV
Voltage Rating 15 kV

Logistics

Standard Package 1

Resources/Downloads

Videos

Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)

Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)

Installation/Instruction Manual (IOM)