text.skipToContent text.skipToNavigation

15/27 kV, 125 kV BIL, Type C Loadbreak Porcelain Cutout w/100A 12kAIC fuseholder

by CHANCE Utility 

Catalog ID: C730213L

15/27 kV, 125 kV BIL, Loadbreak Type C Porcelain Cutout with a 100A, 12kAIC fuseholder, large eyebolt connector and no bracket.

Product Details

General

Bracket Type No Bracket
Description - Replacement Fuse Holder T730-213T
Type Cutout
UPC 096359031154

Dimensions

Weight 25.61 lb

Electrical Ratings

BIL 125 kV
Creep and Leakage Distance 12.6" (319mm)
Current Rating 100 A
Fuselink Current Range 1A to 100A - removable buttonhead fuse link only
Reference Voltage Limit - Minimum No Restrictions thru 14.9kV; *20.8 thru 24.9kV
Temperature Rise - Max. at 300A 40° C
Voltage - Radio Interference 36.2 micro-volts @ 15.66kV
Voltage Rating 15/27 kV

Logistics

Pallet Quantity 24 EA
Standard Package 1