text.skipToContent text.skipToNavigation

15/27 kV, 125 kV BIL, Type C Loadbreak Porcelain Cutout w/100A 8kAIC fuseholder

by CHANCE Utility 

Catalog ID: C730211LD

15/27 kV, 125 kV BIL, Loadbreak Type C Porcelain Cutout with a 100A, 8kAIC fuseholder, large eyebolt connector and a D-shape pole mounting bracket.

Product Details

General

Bracket Type D-shape for pole mounting
Description - Replacement Fuse Holder T730-211T
Type Cutout

Dimensions

Weight 33.08 lb

Electrical Ratings

BIL 125 kV
Creep and Leakage Distance 12.6" (319mm)
Current Rating 100 A
Fuselink Current Range 1A to 100A
Reference Voltage Limit - Minimum No Restrictions thru 14.9kV; *20.8 thru 24.9kV
Temperature Rise - Max. at 300A 40° C
Voltage - Radio Interference 36.2 micro-volts @ 15.66kV
Voltage Rating 15/27 kV

Logistics

Pallet Quantity 24 EA
Standard Package 1