CH_LOADBREAK_300A_1_PRODIMAGE
CH_LOADBREAK_300A_1_PRODIMAGE
play
play

15/27 kV, 125 kV BIL, Type C Loadbreak Porcelain Cutout w/300A Solid Blade

Brand:

Chance

Catalog ID:

C730233PD

15/27 kV, 125 kV BIL, Loadbreak Type C Porcelain Cutout with a 300A solid blade, parallel-groove connector and a D-shape pole mounting bracket.

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • Non Interchangeable Mounting Assembly

Product details

General

Bracket Type
D-shape for pole mounting
Description - Replacement Fuse Holder
T730-233T
Type
Cutout

Dimensions

Weight
33.5 lb

Electrical Ratings

BIL
125 kV
Creep and Leakage Distance
12.6" (319mm)
Current Rating
300 A
Reference Voltage Limit - Minimum
No Restrictions thru 14.9kV; *20.8 thru 24.9kV
Temperature Rise - Max. at 300A
40° C
Voltage - Radio Interference
36.2 micro-volts @ 15.66kV
Voltage Rating
15/27 kV
Withstand Current - Short Time (10 cycles)
12,000 Amps Asym.

Logistics

Pallet Quantity
24 EA
Standard Package
1

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)
play
Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)