text.skipToContent text.skipToNavigation

15/27 kV, 125 kV BIL, Type C Loadbreak Porcelain Cutout w/300A Solid Blade

by CHANCE Utility 

Catalog ID: C730233L

15/27 kV, 125 kV BIL, Loadbreak Type C Porcelain Cutout with a 300A solid blade, large eyebolt connector and no bracket.

Product Details

General

Bracket Type No Bracket
Description - Replacement Fuse Holder T730-233T
Type Cutout

Dimensions

Weight 25.81 lb

Electrical Ratings

BIL 125 kV
Creep and Leakage Distance 12.6" (319mm)
Current Rating 300 A
Reference Voltage Limit - Minimum No Restrictions thru 14.9kV; *20.8 thru 24.9kV
Temperature Rise - Max. at 300A 40° C
Voltage - Radio Interference 36.2 micro-volts @ 15.66kV
Voltage Rating 15/27 kV
Withstand Current - Short Time (10 cycles) 12,000 Amps Asym.

Logistics

Pallet Quantity 24 EA
Standard Package 1