text.skipToContent text.skipToNavigation

20/34.5 kV, 150 kV BIL, Type C Loadbreak Porcelain Cutout w/100A 12kAIC fuseholder

by CHANCE Utility 

Catalog ID: C730313E

20/33.5 kV, 150 kV BIL, Loadbreak Type C Porcelain Cutout with a 100A, 12kAIC fuseholder, small eyebolt connector and no bracket.

Product Details

General

Bracket Type No Bracket
Description - Replacement Fuse Holder T730-313T
Type Cutout
UPC 096359617280

Dimensions

Weight 31.26 lb

Electrical Ratings

BIL 150 kV
Creep and Leakage Distance 17.3" (440mm)
Current Rating 100 A
Fuselink Current Range 1A to 100A - removable buttonhead fuse link only
Reference Voltage Limit - Minimum No Restrictions thru 14.4kV; *20.8 thru 34.5kV
Temperature Rise - Max. at 300A 40° C
Voltage - Radio Interference 51.8 micro-volts @ 22kV
Voltage Rating 20/33.5 kV

Logistics

Pallet Quantity 24 EA
Standard Package 1

Resources/Downloads

Videos

Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)

Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)

Installation/Instruction Manual (IOM)