text.skipToContent text.skipToNavigation

15 kV, 110 kV BIL, Type C Loadbreak Porcelain Cutout / Arrester Combination w/200A 12kAIC fuseholder

By CHANCE Utility 

Catalog ID: C73EL143LD

By CHANCE Utility
Catalog ID:  C73EL143LD
15 kV, 110 kV BIL, Loadbreak Type C Porcelain Cutout / Arrester Combination with a 200A, 12kAIC fuseholder, large eyebolt connector and a D-shape pole mounting bracket.

More Options

Product Details

General

Bracket Type D-shape for pole mounting
Description - Replacement Fuse Holder T730-143T
Type Cutout

Electrical Ratings

BIL 110 kV
Creep and Leakage Distance 8.7" (220mm)
Current Rating 200 A
Fuselink Current Range 140A to 200A - removable buttonhead fuse link only
Reference Voltage Limit - Minimum Thru 14.4kV
Temperature Rise - Max. at 300A 39° C
Voltage - Maximum 15 kV
Voltage - Radio Interference Ambient @ 9.41kV
Voltage Rating 15 kV

Logistics

Standard Package 1

Resources and Downloads

Videos

Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)

Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)