text.skipToContent text.skipToNavigation

15 kV, 110 kV BIL, Type C Loadbreak Porcelain Cutout / Arrester Combination w/300A Solid Blade

By CHANCE Utility 

Catalog ID: C73DM133LX

By CHANCE Utility
Catalog ID:  C73DM133LX
15 kV, 110 kV BIL, Loadbreak Type C Porcelain Cutout / Arrester Combination with a 300A solid blade, large eyebolt connector and an extended NEMA "B" crossarm bracket.

More Options

Product Details

General

Bracket Type Extended NEMA "B" for crossarm
Description - Replacement Fuse Holder T730-133T
Type Cutout

Electrical Ratings

BIL 110 kV
Creep and Leakage Distance 8.7" (220mm)
Current Rating 300 A
Reference Voltage Limit - Minimum Thru 14.4kV
Temperature Rise - Max. at 300A 39° C
Voltage - Maximum 15 kV
Voltage - Radio Interference Ambient @ 9.41kV
Voltage Rating 15 kV
Withstand Current - Short Time (10 cycles) 12,000 Amps Asym.

Logistics

Standard Package 1

Resources and Downloads

Videos

Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)

Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)