text.skipToContent text.skipToNavigation

15 kV, 110 kV BIL, Type C Standard Porcelain Cutout w/200A 12kAIC fuseholder

By CHANCE Utility 

Catalog ID: C710143LBM

By CHANCE Utility
Catalog ID:  C710143LBM
15 kV, 110 kV BIL, Standard Type C Porcelain Cutout with a 200A, 12kAIC fuseholder, large eyebolt connector and a NEMA "B" crossarm bracket.

More Options

Product Details

General

Bracket Type NEMA "B" Heavy Duty for crossarm
Description - Replacement Fuse Holder T710-143TM
Type Cutout

Dimensions

Weight 21.35 lb

Electrical Ratings

BIL 110 kV
Creep and Leakage Distance 8.7" (220mm)
Current Rating 200 A
Fuselink Current Range 140A to 200A - removable buttonhead fuse link only
Reference Voltage Limit - Minimum Thru 14.4kV
Temperature Rise - Max. at 300A 38° C
Voltage - Maximum 15 kV
Voltage - Radio Interference Ambient @ 9.41kV
Voltage Rating 15 kV

Logistics

Pallet Quantity 72 EA
Standard Package 1

Resources and Downloads

Videos

Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)

Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)

Installation/Instruction Manual (IOM)