text.skipToContent text.skipToNavigation

27 kV, 125 kV BIL, Type C Standard Porcelain Cutout w/300A Solid Blade

By CHANCE Utility 

Catalog ID: C710233EZM

By CHANCE Utility
Catalog ID:  C710233EZM
27 kV, 125 kV BIL, Standard Type C Porcelain Cutout with a 300A solid blade, small eyebolt connector and no bracket.

More Options

Product Details

General

Bracket Type No Bracket
Description - Replacement Fuse Holder T710-233TM
Type Cutout

Dimensions

Weight 20.56 lb

Electrical Ratings

BIL 125 kV
Creep and Leakage Distance 12.6" (319mm)
Current Rating 300 A
Reference Voltage Limit - Minimum Thru 24.9kV
Temperature Rise - Max. at 300A 33° C
Voltage - Maximum 27 kV
Voltage - Radio Interference Ambient @15.66kV
Voltage Rating 27 kV
Withstand Current - Short Time (10 cycles) 12,000 Amps Asym.

Logistics

Pallet Quantity 48 EA
Standard Package 1

Resources and Downloads

Videos

Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)

Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)

Installation/Instruction Manual (IOM)