text.skipToContent text.skipToNavigation

27 kV, 150 kV BIL, Type C Standard Porcelain Cutout w/100A 12kAIC fuseholder

By CHANCE Utility 

Catalog ID: C710313LDM

By CHANCE Utility
Catalog ID:  C710313LDM
27 kV, 150 kV BIL, Standard Type C Porcelain Cutout with a 100A, 12kAIC fuseholder, large eyebolt connector and a D-shape pole mounting bracket.

More Options

Product Details

General

Bracket Type D-shape for pole mounting
Corrosion Resistant? No
Description - Replacement Fuse Holder T710-313TM
Type Cutout

Dimensions

Weight 33.98 lb

Electrical Ratings

BIL 150 kV
Creep and Leakage Distance 17.3" (440mm)
Current Rating 100 A
Fuselink Current Range 1A to 100A - removable buttonhead fuse link only
Reference Voltage Limit - Minimum No Restrictions thru 24.9kV; *26.4 thru 34.5kV
Temperature Rise - Max. at 300A 35° C
Voltage - Maximum 27 kV
Voltage - Radio Interference Ambient @22kV
Voltage Rating 27 kV

Logistics

Pallet Quantity 42 EA
Standard Package 1

Resources and Downloads

Videos

Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)

Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)

Installation/Instruction Manual (IOM)