text.skipToContent text.skipToNavigation

27 kV, 125 kV BIL, Type C Standard Polymer Cutout / Arrester Combination w/200A 10kAIC fuseholder

by CHANCE Utility 

Catalog ID: CP71DN242LXM

27 kV, 125 kV BIL, Standard Type C Polymer Cutout / Arrester Combination with a 200A, 10kAIC fuseholder, large eyebolt connector and an extended NEMA "B" crossarm bracket.

Product Details

General

Bracket Type Extended NEMA "B" for crossarm
Description - Replacement Fuse Holder T710-242TM
Type Cutout

Electrical Ratings

BIL 125 kV
Creep and Leakage Distance 17.1" (434mm)
Current Rating 200 A
Fuselink Current Range 140A to 200A
Reference Voltage Limit - Minimum Thru 24.9kV
Temperature Rise - Max. at 300A 33° C
Voltage - Maximum 27 kV
Voltage - Radio Interference Ambient @15.66kV
Voltage Rating 27 kV

Logistics

Standard Package 1

Resources/Downloads

Videos

Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)

Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)