text.skipToContent text.skipToNavigation

27 kV, 125 kV BIL, Type C Standard Porcelain Cutout / Arrester Combination w/300A Solid Blade

by CHANCE Utility 

Catalog ID: C71FN233PXM

27 kV, 125 kV BIL, Standard Type C Porcelain Cutout / Arrester Combination with a 300A solid blade, parallel-groove connector and an extended NEMA "B" crossarm bracket.

Product Details

General

Bracket Type Extended NEMA "B" for crossarm
Description - Replacement Fuse Holder T710-233TM
Type Cutout

Electrical Ratings

BIL 125 kV
Creep and Leakage Distance 12.6" (319mm)
Current Rating 300 A
Reference Voltage Limit - Minimum Thru 24.9kV
Temperature Rise - Max. at 300A 33° C
Voltage - Maximum 27 kV
Voltage - Radio Interference Ambient @15.66kV
Voltage Rating 27 kV
Withstand Current - Short Time (10 cycles) 12,000 Amps Asym.

Logistics

Standard Package 1

Resources/Downloads