text.skipToContent text.skipToNavigation

27 kV, 125 kV BIL, Type C Standard Porcelain Cutout / Arrester Combination

by CHANCE Utility 

Catalog ID: C71FN211ED

27 kV, 125 kV BIL, Standard Type C Porcelain Cutout / Arrester Combination with a 100A, 8kAIC fuseholder, small eyebolt connector and a D-shape pole mounting bracket.

Product Details

General

Bracket Type D-shape for pole mounting
Description - Replacement Fuse Holder T710-211T
Type Cutout

Electrical Ratings

BIL 125 kV
Creep and Leakage Distance 12.6" (319mm)
Current Rating 100 A
Fuselink Current Range 1A to 100A
Reference Voltage Limit - Minimum Thru 24.9kV
Temperature Rise - Max. at 300A 33° C
Voltage - Maximum 27 kV
Voltage - Radio Interference Ambient @15.66kV
Voltage Rating 27 kV

Logistics

Standard Package 1

Resources/Downloads