text.skipToContent text.skipToNavigation

27 kV, 170 kV BIL, Type C Standard Porcelain Cutout / Arrester Combination

by CHANCE Utility 

Catalog ID: C71FP743PBMS

27 kV, 170 kV BIL, Standard Type C Porcelain Cutout / Arrester Combination with a 200A, 12kAIC fuseholder, parallel-groove connector and a NEMA "B" crossarm bracket.

Product Details

General

Bracket Type NEMA "B" Heavy Duty for crossarm
Corrosion Resistant? Yes
Description - Replacement Fuse Holder T710-743TM
Type Cutout

Electrical Ratings

BIL 170 kV
Creep and Leakage Distance 28.4" (720mm)
Current Rating 200 A
Fuselink Current Range 140A to 200A - removable buttonhead fuse link only
Reference Voltage Limit - Minimum No Restrictions thru 24.9kV; *26.4 thru 34.5kV
Voltage - Maximum 27 kV
Voltage Rating 27 kV

Logistics

Standard Package 1

Resources/Downloads