text.skipToContent text.skipToNavigation

36 kV, 170 kV BIL, Type C Standard Porcelain Cutout / Arrester Combination w/300A Solid Blade

by CHANCE Utility 

Catalog ID: C71EP733EBS

36 kV, 170 kV BIL, Standard Type C Porcelain Cutout / Arrester Combination with a 300A, 12kAIC solid blade, small eyebolt connector and a NEMA "B" crossarm bracket.

Product Details

General

Bracket Type NEMA "B" Heavy Duty for crossarm
Corrosion Resistant? Yes
Description - Replacement Fuse Holder T710-733T
Type Cutout

Electrical Ratings

BIL 170 kV
Creep and Leakage Distance 28.4" (720mm)
Current Rating 300 A
Reference Voltage Limit - Minimum Thru 34.5kV
Voltage - Maximum 36 kV
Voltage Rating 36 kV
Withstand Current - Short Time (10 cycles) 12,000 Amps Asym.

Logistics

Standard Package 1

Resources/Downloads