text.skipToContent text.skipToNavigation

36 kV, 170 kV BIL, Type C Standard Porcelain Cutout / Arrester Combination

by CHANCE Utility 

Catalog ID: C71FP713PX

36 kV, 170 kV BIL, Standard Type C Porcelain Cutout / Arrester Combination with a 100A, 11.2kAIC fuseholder, parallel-groove connector and an extended NEMA "B" crossarm bracket.

Product Details

General

Bracket Type Extended NEMA "B" for crossarm
Corrosion Resistant? No
Description - Replacement Fuse Holder T710-713T
Type Cutout

Electrical Ratings

BIL 170 kV
Creep and Leakage Distance 28.4" (720mm)
Current Rating 100 A
Fuselink Current Range 1A to 100A - removable buttonhead fuse link only
Reference Voltage Limit - Minimum Thru 34.5kV
Voltage - Maximum 36 kV
Voltage Rating 36 kV

Logistics

Standard Package 1

Resources/Downloads