text.skipToContent text.skipToNavigation

Type K Links

1 A, Type K (ANSI) fuselinks, 23" Length, Removable Head

By CHANCE Utility  
Catalog ID: M1KA23
1 amp, Type K (ANSI) Cutout fuselink with a 23" (584.2mm) pigtail and a removable buttonhead.

1 A, Type K (ANSI) fuselinks, 23" Length, Solid Head

By CHANCE Utility  
Catalog ID: M1K23
1 amp, Type K (ANSI) Cutout fuselink with a 23" (584.2mm) pigtail.

1 A, Type K (ANSI) fuselinks, 26" Length, Removable Head

By CHANCE Utility  
Catalog ID: M1KA
1 amp, Type K (ANSI) Cutout fuselink with a 26" (660.4mm) pigtail and a removable buttonhead.

10 A, Type K (ANSI) fuselinks, 23" Length, Removable Head

By CHANCE Utility  
Catalog ID: M10KA23
10 amp, Type K (ANSI) Cutout fuselink with a 23" (584.2mm) pigtail and a removable buttonhead.

10 A, Type K (ANSI) fuselinks, 23" Length, Solid Head

By CHANCE Utility  
Catalog ID: M10K23
10 amp, Type K (ANSI) Cutout fuselink with a 23" (584.2mm) pigtail.

10 A, Type K (ANSI) fuselinks, 26" Length, Removable Head

By CHANCE Utility  
Catalog ID: M10KA
10 amp, Type K (ANSI) Cutout fuselink with a 26" (660.4mm) pigtail and a removable buttonhead.