text.skipToContent text.skipToNavigation

1 A, Type QH Fuselinks, 23" Length, Solid Head

by CHANCE Utility 

Catalog ID: M1QH23

1 amp, Type QH Cutout fuselink with a 23" (584.2mm) pigtail.

Product Details

General

Fuse Head Style Solid
Fuselink Type Type QH
Required Cutout Fuseholder 100 Amp (Do not use in a 200 amp fuseholder.)
Type Fuselinks
UPC 096359631774

Dimensions

Length - Fuselink 23" (584.2mm)

Electrical Ratings

Amperage Rating 1 A

Logistics

Pallet Quantity 4800 EA
Standard Package 10

Resources/Downloads