text.skipToContent text.skipToNavigation

10 A, Type QH Fuselinks, 23" Length, Solid Head

By CHANCE Utility 

Catalog ID: M10QH23

By CHANCE Utility
Catalog ID:  M10QH23
10 amp, Type QH Cutout fuselink with a 23" (584.2mm) pigtail.
  • Comparable to Cooper/Kearney Type QA fuse links
  • Compliant with ANSI/IEEE C37.42 - 2016 mechanical interchangeability requirements
  • Compatible with universal style expulsion fuse holders
  • Individually packed for all weather protection
  • Type and Current Rating on packaging and fuse for easy identification

More Options