text.skipToContent text.skipToNavigation

Type Slo-Fast Links

0.4 A, Type Slo-Fast Fuselinks, 23" Length, Removable Head

By CHANCE Utility  
Catalog ID: M0D4SFA23
0.4 amp, Type SloFast Cutout fuselink with a 23" (584.2mm) pigtail and a removable buttonhead.

0.4 A, Type Slo-Fast Fuselinks, 23" Length, Solid Head

By CHANCE Utility  
Catalog ID: M0D4SF23
0.4 amp, Type SloFast Cutout fuselink with a 23" (584.2mm) pigtail.

0.4 A, Type Slo-Fast Fuselinks, 26" Length, Removable Head

By CHANCE Utility  
Catalog ID: M0D4SFA
0.4 amp, Type SloFast Cutout fuselink with a 26" (660.4mm) pigtail and a removable buttonhead.

0.6 A, Type Slo-Fast Fuselinks, 23" Length, Removable Head

By CHANCE Utility  
Catalog ID: M0D6SFA23
0.6 amp, Type SloFast Cutout fuselink with a 23" (584.2mm) pigtail and a removable buttonhead.

0.6 A, Type Slo-Fast Fuselinks, 23" Length, Solid Head

By CHANCE Utility  
Catalog ID: M0D6SF23
0.6 amp, Type SloFast Cutout fuselink with a 23" (584.2mm) pigtail.