text.skipToContent text.skipToNavigation

50 A, Type STH fuselinks, 23" Length, Solid Head

by CHANCE Utility 

Catalog ID: M50STH23

50 amp, Type STH Cutout fuselink with a 23" (584.2mm) pigtail.

Product Details

General

Fuse Head Style Solid
Fuselink Type Type STH
Required Cutout Fuseholder 100 Amp (Do not use in a 200 amp fuseholder.)
Type Fuselinks
UPC 096359631439

Dimensions

Length - Fuselink 23" (584.2mm)

Electrical Ratings

Amperage Rating 50 A

Logistics

Pallet Quantity 4853
Standard Package 10